Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GE440-DW


Large radial spherical plain bearings

maintenance-free, to DIN ISO 12 240-1

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedLifetime lubrication, freedom from maintenance
 
d 440  mm  Tolerance: 0/-0,045
D 600  mm  Tolerance: 0/-0,05
B 218  mm  Tolerance: 0/-0,45
  0 - 0,145  mm  Radial internal clearance
C 185  mm  Tolerance: 0/-1
Da min 491  mm   
da max 472  mm   
dK 520  mm   
r1s min 1,5  mm  Chamfer dimension
r2s min 4  mm  Chamfer dimension
α 3,9  °   
m 194  kg  Mass
Cr 28860000  N  Basic dynamic load rating, radial
C0r 48100000  N  Basic static load rating, radial
    The screw design is only valid for the basic dynamic load rating C.
If the load is greater, the outer ring halves must be supported by lateral clamping covers.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information