Schaeffler Product catalogue - medias
(0)

GE300-DO-2RS


Radial spherical plain bearings

requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
 
d 300  mm  Tolerance: 0/-0,035
D 430  mm  Tolerance: 0/-0,045
B 165  mm  Tolerance: 0/-0,35
  0,11 - 0,214  mm  Radial internal clearance
CN
Also available in groups C2 and C3
C 120  mm  Tolerance: 0/-0,9
Da min 370  mm   
da max 336,7  mm   
dK 375  mm   
r1s min 1,1  mm  Chamfer dimension
r2s min 1,1  mm  Chamfer dimension
α 7  °   
m 77,3  kg  Mass
Cr 3830000  N  Basic dynamic load rating, radial
C0r 19100000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information