14:11:10 GMT+0000 (Coordinated Universal Time)


GE260-DO-2RS
Spherical plain bearing
High performance radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series E, sealedHigh-performance: For highest load rating and lifetime demands
cmsnavigationnode.schaefflerContentCatalog.reconditionable


Main Dimensions & Performance Data
d | 260 mm | Bore diameter bearing |
D | 370 mm | Outside diameter bearing |
B | 150 mm | Width Inner ring |
Cr | 3,950,000 N | Basic dynamic load rating, radial |
C0r | 15,200,000 N | Basic static load rating, radial |
≈m | 50.8 kg | text.product.weight |
Mounting dimensions
r1smin | 1.1 mm | Edge Spacing |
r2smin | 1.1 mm | Edge Spacing |
da max | 288.3 mm | Connection measure Inner ring |
Da min | 319 mm | Housing Connection Diameter |
Dimensions
C | 110 mm | Width Outer ring |
dK | 325 mm | Ball diameter |
α | 7 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0.035 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0.04 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0.35 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0.8 mm | Width outer ring, lower tolerance |
Gr | 0,11 - 0,214 | Radial Clearance |
Grmax | 0.214 mm | Radial clearance, maximum |
Grmin | 0.11 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |


productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.languages.option.all

2024-03-11 | Broschüre | ISB | Türkisch
Çelik/çelik mafsal rulmanlar Her uygulama için optimum çözüm

2016-03-23 | Katalog | HG 1 | Deutsch
Gleitlager

2021-04-1 | Broschüre | PPB | Deutsch
Gleitlager

2014-07-8 | Katalog | GL1 | Deutsch
Großlager

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2016-02-22 | Katalog | HG 1 | Französisch
Paliers lisses

2022-03-15 | Broschüre | PPB | Französisch
Paliers lisses

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings

2024-03-11 | Broschüre | ISB | Spanisch
Rótulas acero/acero La solución adecuada para cada aplicación

2024-03-11 | Broschüre | ISB | Französisch
Rotule lisse acier/acier La solution optimale pour chaque application

2012-08-5 | Katalog | GL1 | Französisch
Roulements de grandes dimensions

2024-03-11 | Broschüre | ISB | Deutsch
Stahl/Stahl-Gelenklager – für jede Anwendung die optimale Lösung

2024-03-11 | Broschüre | ISB | Englisch
Steel/Steel spherical plain bearings to balance your needs in every application

2023-02-15 | Katalog | HG 1 | Japanisch
すべり軸受

2022-03-14 | Broschüre | PPB | Japanisch
すべり軸受

2024-03-11 | Broschüre | ISB | Chinesisch
新的钢/钢需维护关节轴承, 匹配您的各种应用

2017-06-13 | Katalog | HG 1 | Chinesisch
滑动轴承

2021-04-1 | Broschüre | PPB | Chinesisch
滑动轴承
recentlyViewProducts.title

feature.recentlyViewedProducts.loadingSection