Schaeffler Product catalogue - medias
(0)

GE120-DO


Radial spherical plain bearings

requiring maintenance, to DIN ISO 12 240-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 120  mm  Tolerance: 0/-0,02
D 180  mm  Tolerance: 0/-0,025
B 85  mm  Tolerance: 0/-0,2
  0,085 - 0,165  mm  Radial internal clearance
CN
Also available in groups C2 and C3
C 70  mm  Tolerance: 0/-0,5
Da min 150  mm   
da max 135,5  mm   
dK 160  mm   
r1s min 1  mm  Chamfer dimension
r2s min 1  mm  Chamfer dimension
α 6  °   
m 8  kg  Mass
Cr 952000  N  Basic dynamic load rating, radial
C0r 4760000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information