Schaeffler Product catalogue - medias
(0)

GE100-DO


Radial spherical plain bearings

requiring maintenance, to DIN ISO 12 240-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 100  mm  Tolerance: 0/-0,02
D 150  mm  Tolerance: 0/-0,018
B 70  mm  Tolerance: 0/-0,2
  0,085 - 0,165  mm  Radial internal clearance
CN
Also available in groups C2 and C3
C 55  mm  Tolerance: 0/-0,5
Da min 123  mm   
da max 109,5  mm   
dK 130  mm   
r1s min 1  mm  Chamfer dimension
r2s min 1  mm  Chamfer dimension
α 7  °   
m 4,3  kg  Mass
Cr 608000  N  Basic dynamic load rating, radial
C0r 3040000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information