Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GE20-AX


Axial spherical plain bearings

requiring maintenance, to DIN ISO 12 240-3

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 20  mm  Tolerance: 0/-0,01
D 55  mm  Tolerance: 0/-0,013
T 20  mm  Tolerance: 0/-0,4
A 6  mm   
B 14,3  mm  Tolerance: 0/-0,24
C 13  mm  Tolerance: 0/-0,24
D1 33,5  mm   
Da min 38  mm   
d3 40  mm   
da max 40  mm   
dK 60  mm   
r1s min 1  mm  Chamfer dimension
r2s min 0,3  mm  Chamfer dimension
s 12,5  mm   
α 6  °   
m 0,26  kg  Mass
Ca 75100  N  Basic dynamic load rating, axial
C0a 375000  N  Basic static load rating, axial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information