Schaeffler Product catalogue - medias
(0)

GE17-AX


Axial spherical plain bearings

requiring maintenance, to DIN ISO 12 240-3

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 17  mm  Tolerance: 0/-0,008
D 47  mm  Tolerance: 0/-0,011
T 16  mm  Tolerance: 0/-0,4
A 5  mm   
B 11,5  mm  Tolerance: 0/-0,24
C 11,5  mm  Tolerance: 0/-0,24
D1 28  mm   
Da min 30,5  mm   
d3 34  mm   
da max 34  mm   
dK 50  mm   
r1s min 0,6  mm  Chamfer dimension
r2s min 0,2  mm  Chamfer dimension
s 11  mm   
α 6  °   
m 0,16  kg  Mass
Ca 59200  N  Basic dynamic load rating, axial
C0a 296000  N  Basic static load rating, axial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information