Schaeffler Product catalogue - medias
(0)

GE140-AX


Axial spherical plain bearings

requiring maintenance, to DIN ISO 12 240-3

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 140  mm  Tolerance: 0/-0,025
D 260  mm  Tolerance: 0/-0,035
T 72  mm  Tolerance: 0/-0,5
A 23  mm   
B 61  mm  Tolerance: 0/-0,5
C 50  mm  Tolerance: 0/-0,5
D1 176  mm   
Da min 187  mm   
d3 198  mm   
da max 198  mm   
dK 272  mm   
r1s min 1,5  mm  Chamfer dimension
r2s min 0,6  mm  Chamfer dimension
s 52,5  mm   
α 6  °   
m 18,6  kg  Mass
Ca 1630000  N  Basic dynamic load rating, axial
C0a 8170000  N  Basic static load rating, axial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information