Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GE120-AX


Axial spherical plain bearings

requiring maintenance, to DIN ISO 12 240-3

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 120  mm  Tolerance: 0/-0,02
D 230  mm  Tolerance: 0/-0,03
T 64  mm  Tolerance: 0/-0,4
A 16,5  mm   
B 52  mm  Tolerance: 0/-0,4
C 45  mm  Tolerance: 0/-0,4
D1 154  mm   
Da min 162  mm   
d3 170  mm   
da max 170  mm   
dK 245  mm   
r1s min 1  mm  Chamfer dimension
r2s min 0,3  mm  Chamfer dimension
s 52,5  mm   
α 8  °   
m 13  kg  Mass
Ca 1240000  N  Basic dynamic load rating, axial
C0a 6220000  N  Basic static load rating, axial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information