Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GE100-AX


Axial spherical plain bearings

requiring maintenance, to DIN ISO 12 240-3

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 100  mm  Tolerance: 0/-0,02
D 210  mm  Tolerance: 0/-0,03
T 59  mm  Tolerance: 0/-0,4
A 15  mm   
B 50  mm  Tolerance: 0/-0,4
C 42  mm  Tolerance: 0/-0,4
D1 133  mm   
Da min 141  mm   
d3 155  mm   
da max 155  mm   
dK 220  mm   
r1s min 1  mm  Chamfer dimension
r2s min 0,3  mm  Chamfer dimension
s 45  mm   
α 7  °   
m 10,9  kg  Mass
Ca 1200000  N  Basic dynamic load rating, axial
C0a 6020000  N  Basic static load rating, axial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information