Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GE10-AX


Axial spherical plain bearings

requiring maintenance, to DIN ISO 12 240-3

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 10  mm  Tolerance: 0/-0,008
D 30  mm  Tolerance: 0/-0,009
T 9,5  mm  Tolerance: 0/-0,4
A 3  mm   
B 7,9  mm  Tolerance: 0/-0,24
C 6  mm  Tolerance: 0/-0,24
D1 16,5  mm   
Da min 18,5  mm   
d3 21  mm   
da max 21  mm   
dK 32  mm   
r1s min 0,6  mm  Chamfer dimension
r2s min 0,2  mm  Chamfer dimension
s 7  mm   
α 10  °   
m 0,039  kg  Mass
Ca 24400  N  Basic dynamic load rating, axial
C0a 122000  N  Basic static load rating, axial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information