Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GE45-AW


Axial spherical plain bearings

maintenance-free, to DIN ISO 12 240-3

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedLifetime lubrication, freedom from maintenance
 
d 45  mm  Tolerance: 0/-0,012
D 120  mm  Tolerance: 0/-0,015
T 36,5  mm  Tolerance: 0/-0,4
B 31  mm  Tolerance: 0/-0,24
C 25  mm  Tolerance: 0/-0,24
D1 68  mm   
Da min 74  mm   
d2 112  mm   
d3 89  mm   
da max 89  mm   
dK 130  mm   
r1s min 1  mm  Chamfer dimension
r2s min 0,3  mm  Chamfer dimension
s 27,5  mm   
α 6  °   
m 2,5  kg  Mass
Ca 1460000  N  Basic dynamic load rating, axial
C0a 2430000  N  Basic static load rating, axial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information