Schaeffler Product catalogue - medias
(0)

GE220-AW


Axial spherical plain bearings

maintenance-free, to DIN ISO 12 240-3

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedLifetime lubrication, freedom from maintenance
 
d 220  mm  Tolerance: 0/-0,03
D 370  mm  Tolerance: 0/-0,04
T 97  mm  Tolerance: 0/-0,6
B 82  mm  Tolerance: 0/-0,6
C 67  mm  Tolerance: 0/-0,6
D1 265  mm   
Da min 279  mm   
d2 350  mm   
d3 289  mm   
da max 289  mm   
dK 388  mm   
r1s min 1,5  mm  Chamfer dimension
r2s min 0,6  mm  Chamfer dimension
s 75  mm   
α 7  °   
m 44,7  kg  Mass
Ca 8530000  N  Basic dynamic load rating, axial
C0a 14200000  N  Basic static load rating, axial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information