Schaeffler Product catalogue - medias
(0)

GE140-AW


Axial spherical plain bearings

maintenance-free, to DIN ISO 12 240-3

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedLifetime lubrication, freedom from maintenance
 
d 140  mm  Tolerance: 0/-0,025
D 260  mm  Tolerance: 0/-0,035
T 72  mm  Tolerance: 0/-0,5
B 61  mm  Tolerance: 0/-0,5
C 50  mm  Tolerance: 0/-0,5
D1 176  mm   
Da min 187  mm   
d2 244  mm   
d3 198  mm   
da max 198  mm   
dK 272  mm   
r1s min 1,5  mm  Chamfer dimension
r2s min 0,6  mm  Chamfer dimension
s 52,5  mm   
α 6  °   
m 18,3  kg  Mass
Ca 4900000  N  Basic dynamic load rating, axial
C0a 8170000  N  Basic static load rating, axial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information