Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GAL70-UK-2RS


Rod ends

with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenance
 
d 70  mm  Tolerance: 0/-0,015
d2 160  mm   
l2 315  mm   
  0 - 0,072  mm  Radial internal clearance
B 49  mm  Tolerance: 0/-0,15
C1 42  mm   
D 105  mm   
d1 77,8  mm   
d3 M56x4   
dK 92  mm   
h 235  mm   
l1 125  mm   
l7 87  mm   
r1s min 1  mm  Chamfer dimension
α 6  °   
m 8,2  kg  Mass
Cr 885000  N  Basic dynamic load rating, radial
C0r 564000  N  Basic static load rating, radial
Basic load rating of housing

In rod ends with the sliding material ELGOGLIDE, the basic static load rating C 0r of the housing is less than the basic dynamic load rating C r of the bearing.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information