Schaeffler Product catalogue - medias
(0)

GAL17-UK


Rod ends

with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedLifetime lubrication, freedom from maintenance
 
d 17  mm  Tolerance: 0/-0,008
d2 46  mm   
l2 92  mm   
  0 - 0,04  mm  Radial internal clearance
B 14  mm  Tolerance: 0/-0,12
C1 11  mm   
D 30  mm   
d1 20,7  mm   
d3 M16   
dK 25  mm   
h 69  mm   
l1 36  mm   
l7 23  mm   
r1s min 0,3  mm  Chamfer dimension
α 10  °   
m 0,19  kg  Mass
Cr 22500  N  Basic dynamic load rating, radial
C0r 56500  N  Basic static load rating, radial
Basic load rating of housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information