Schaeffler Product catalogue - medias
(0)

GAL35-DO-2RS


Rod ends

with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
 
d 35  mm  Tolerance: 0/-0,012
d2 82  mm   
l2 181  mm   
  0,037 - 0,1  mm  Radial internal clearance
CN
B 25  mm  Tolerance: 0/-0,12
C1 21  mm   
D 55  mm   
d1 39,7  mm   
d3 M36x3   
dK 47  mm   
h 140  mm   
l1 82  mm   
l7 42  mm   
r1s min 0,6  mm  Chamfer dimension
α 6  °   
m 1,4  kg  Mass
Cr 79900  N  Basic dynamic load rating, radial
C0r 159000  N  Basic static load rating, radial
Basic load rating of housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information