Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GAL17-DO


Rod ends

with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 17  mm  Tolerance: 0/-0,008
d2 46  mm   
l2 92  mm   
  0,03 - 0,082  mm  Radial internal clearance
CN
B 14  mm  Tolerance: 0/-0,12
C1 11  mm   
D 30  mm   
d1 20,7  mm   
d3 M16   
dK 25  mm   
h 69  mm   
l1 36  mm   
l7 23  mm   
r1s min 0,3  mm  Chamfer dimension
α 10  °   
    Relubrication via lubrication hole in housing
m 0,19  kg  Mass
Cr 21300  N  Basic dynamic load rating, radial
C0r 56500  N  Basic static load rating, radial
Basic load rating of housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information