Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GAKR14-PW


Rod ends

with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedLifetime lubrication, freedom from maintenance
 
d 14  mm  Bore tolerance: H7 (arithmetic mean value)

Tolerance: +0,018/0
d2 36  mm   
l2 78  mm   
  0 - 0,035  mm  Radial internal clearance
B 19  mm  Tolerance: 0/-0,12
C1 13,5  mm   
D 28  mm  Deviation from DIN 12240-4, dimension series K
d1 16,8  mm   
d3 M14   
dK 25,4  mm   
h 60  mm   
l1 36  mm   
l7 18  mm   
r1s min 0,3  mm  Chamfer dimension
α 16  °   
m 0,14  kg  Mass
Cr 31000  N  Basic dynamic load rating, radial
C0r 32000  N  Basic static load rating, radial
Basic load rating of housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information