12:15:17 GMT+0000 (Coordinated Universal Time)


GAKR25-PB
Rod end
Rod end with external thread, right hand thread, requiring maintenance, sliding contact surface: steel/bronze, DIN ISO 12240-4, dimension series K, type M, open design


Main Dimensions & Performance Data
Cr | 47,100 N | Basic dynamic load rating, radial |
C0r | 72,900 N | Basic static load rating, radial |
d | 25 mm | Bore diameter bearing |
D | 47 mm | Outside diameter bearing |
l2 | 124 mm | Total length external thread head |
B | 31 mm | Width inner ring |
d2 | 60 mm | Outer eye diameter |
≈m | 0.654 kg | Weight |
Mounting dimensions
d1 | 29.5 mm | Outer flange diameter inner ring |
r1smin | 0.3 mm | Edge Spacing |
Dimensions
dK | 42.85 mm | Ball diameter |
d3 | M24x2 | Thread size |
h | 94 mm | Shank Length External thread rod |
C1 | 22 mm | Width of the rod end |
α | 15 ° | Tilt angle |
l1 | 55 mm | Shank Length External thread head |
l7 | 32 mm | Distance drilling with/shaft start |
dOT | 0.021 mm | Bore diameter bearing, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0.12 mm | Width inner ring, lower tolerance |
Gr | 0 - 0,035 | Radial Clearance |
Grmax | 0.035 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |