Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

FT08


Axial deep groove ball bearings

single direction, separable, flat raceway, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 5/16  inch   
d 7,938  mm   
D 0,625  inch   
D 15,875  mm   
T 0,25  inch   
T 6,35  mm   
m 0,012  lbs  Mass
m 5,66  g  Mass
Ca 213  lbf  Basic dynamic load rating, axial
Ca 950  N  Basic dynamic load rating, axial
C0a 94  lbf  Basic static load rating, axial
C0a 420  N  Basic static load rating, axial
nG 17000  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information