Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

FT013


Axial deep groove ball bearings

single direction, separable, flat raceway, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 7/16  inch   
d 11,113  mm   
D 0,813  inch   
D 20,65  mm   
T 0,313  inch   
T 7,95  mm   
m 0,025  lbs  Mass
m 11,25  g  Mass
Ca 360  lbf  Basic dynamic load rating, axial
Ca 1600  N  Basic dynamic load rating, axial
C0a 168  lbf  Basic static load rating, axial
C0a 750  N  Basic static load rating, axial
nG 13000  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information