Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

FT012


Axial deep groove ball bearings

single direction, separable, flat raceway, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 3/8  inch   
d 9,525  mm   
D 1,094  inch   
D 27,79  mm   
T 0,5  inch   
T 12,7  mm   
m 0,1  lbs  Mass
m 45,4  g  Mass
Ca 740  lbf  Basic dynamic load rating, axial
Ca 3300  N  Basic dynamic load rating, axial
C0a 340  lbf  Basic static load rating, axial
C0a 1510  N  Basic static load rating, axial
nG 11000  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information