Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

FT010


Axial deep groove ball bearings

single direction, separable, flat raceway, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 3/8  inch   
d 9,525  mm   
D 0,688  inch   
D 17,48  mm   
T 0,281  inch   
T 7,144  mm   
m 0,017  lbs  Mass
m 7,5  g  Mass
Ca 232  lbf  Basic dynamic load rating, axial
Ca 1030  N  Basic dynamic load rating, axial
C0a 113  lbf  Basic static load rating, axial
C0a 500  N  Basic static load rating, axial
nG 15000  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information