Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

FITTING-TOOL-ALU-10-50


Mounting tool sets

mounting tool sets for bearings with cylindrical seat

  
Send to shopping basket
 
  40x350x95  mm  Case dimensions
    Scope of delivery:

33 mounting rings
- for bearing bore 10 - 50 mm
- outside diameter up to 110 mm
3 mounting sleeves
1 hammer, recoilless
1 case
m 4,5  kg  Mass, complete
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information