Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

F520-B-L + 22220-K


Flanged housings

square, for bearings with tapered bore and adapter sleeve, with felt seals, for grease lubrication

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
 
d1 90  mm   
a 250  mm   
h1 250  mm   
g2 127  mm   
  M10x1  Threaded connector for lubrication
c 30  mm   
D 180  mm   
g4 29  mm   
h 125  mm   
m 280  mm   
s M20   
s 3/4  inch   
m1 18  kg  Mass, housing
a x b x l 10x8,5x335  mm  Felt strips
  2  Quantity, felt strips
  22220..-K  Designation, bearing
  H320  Designation, adapter sleeve
  FRM180/10  Designation, locating ring
  1  Quantity, locating ring
  F520-B-L  Designation, housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information