Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

F515-B-L + 2215-K


Flanged housings

square, for bearings with tapered bore and adapter sleeve, with felt seals, for grease lubrication

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
 
d1 65  mm   
a 190  mm   
h1 190  mm   
g2 104  mm   
  M10x1  Threaded connector for lubrication
c 25  mm   
D 130  mm   
g4 30  mm   
h 95  mm   
m 215  mm   
s M16   
s 5/8  inch   
m1 9,5  kg  Mass, housing
a x b x l 8x6,5x245  mm  Felt strips
  2  Quantity, felt strips
  2215..-K  Designation, bearing
  H315  Designation, adapter sleeve
  FRM130/10  Designation, locating ring
  1  Quantity, locating ring
  F515-B-L  Designation, housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information