Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

F518-B-L + 20218-K


Flanged housings

square, for bearings with tapered bore and adapter sleeve, with felt seals, for grease lubrication

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
 
d1 80  mm   
a 210  mm   
h1 210  mm   
g2 118  mm   
  M10x1  Threaded connector for lubrication
c 25  mm   
D 160  mm   
g4 29  mm   
h 105  mm   
m 240  mm   
s M16   
s 5/8  inch   
m1 13  kg  Mass, housing
a x b x l 9x7,5x300  mm  Felt strips
  2  Quantity, felt strips
  20218..-K  Designation, bearing
  H218  Designation, adapter sleeve
  FRM160/10  Designation, locating ring
  2  Quantity, locating ring
  F518-B-L  Designation, housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information