Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

F517-B-L + 20217-K


Flanged housings

square, for bearings with tapered bore and adapter sleeve, with felt seals, for grease lubrication

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
 
d1 75  mm   
a 210  mm   
h1 210  mm   
g2 114  mm   
  M10x1  Threaded connector for lubrication
c 25  mm   
D 150  mm   
g4 31  mm   
h 105  mm   
m 240  mm   
s M16   
s 5/8  inch   
m1 12  kg  Mass, housing
a x b x l 9x7,5x285  mm  Felt strips
  2  Quantity, felt strips
  20217..-K  Designation, bearing
  H217  Designation, adapter sleeve
  FRM150/9  Designation, locating ring
  2  Quantity, locating ring
  F517-B-L  Designation, housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information