Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

F516-B-L + 20216-K


Flanged housings

square, for bearings with tapered bore and adapter sleeve, with felt seals, for grease lubrication

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
 
d1 70  mm   
a 196  mm   
h1 196  mm   
g2 110  mm   
  M10x1  Threaded connector for lubrication
c 25  mm   
D 140  mm   
g4 32  mm   
h 98  mm   
m 215  mm   
s M16   
s 5/8  inch   
m1 10  kg  Mass, housing
a x b x l 9x7,5x270  mm  Felt strips
  2  Quantity, felt strips
  20216..-K  Designation, bearing
  H216  Designation, adapter sleeve
  FRM140/8,5  Designation, locating ring
  2  Quantity, locating ring
  F516-B-L  Designation, housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information