Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

F522-A-L + 20222-K


Flanged housings

square, for bearings with tapered bore and adapter sleeve, with felt seals, for grease lubrication

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
 
d1 100  mm   
a 270  mm   
h1 270  mm   
g1 128  mm   
  M10x1  Threaded connector for lubrication
c 30  mm   
D 200  mm   
g3 8  mm   
g4 30  mm   
h 135  mm   
m 310  mm   
s M20   
s 3/4  inch   
m1 22  kg  Mass, housing
a x b x l 12x10x375  mm  Felt strips
  1  Quantity, felt strips
  20222..-K  Designation, bearing
  H222  Designation, adapter sleeve
  FRM200/13,5  Designation, locating ring
  2  Quantity, locating ring
  F522-A-L  Designation, housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information