Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

F509-WB-L + 2209-K


Flanged housings

triangular, for bearings with tapered bore and adapter sleeve, with felt seals, for grease lubrication

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
 
d1 40  mm   
a 180  mm   
h1 160  mm   
g2 74  mm   
  M10x1  Threaded connector for lubrication
c 15  mm   
D 85  mm   
g4 22  mm   
h 60  mm   
m 160  mm   
s M12   
s 1/2  inch   
m1 3,6  kg  Mass, housing
a x b x l 6x5x160  mm  Felt strips
  2  Quantity, felt strips
  2209..-K  Designation, bearing
  H309  Designation, adapter sleeve
  FE85/2  Designation, locating ring
  1  Quantity, locating ring
  F509-WB-L  Designation, housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information