Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

F505-WB-L + 2205-K


Flanged housings

triangular, for bearings with tapered bore and adapter sleeve, with felt seals, for grease lubrication

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
 
d1 20  mm   
a 110  mm   
h1 100  mm   
g2 55  mm   
  M10x1  Threaded connector for lubrication
c 10  mm   
D 52  mm   
g4 14,5  mm   
h 38  mm   
m 96  mm   
s M10   
s 3/8  inch   
m1 1,2  kg  Mass, housing
a x b x l 5x4x90  mm  Felt strips
  2  Quantity, felt strips
  2205..-K  Designation, bearing
  H305  Designation, adapter sleeve
  FE52/2  Designation, locating ring
  1  Quantity, locating ring
  F505-WB-L  Designation, housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information