Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

F508-B-L + 1208-K


Flanged housings

triangular, for bearings with tapered bore and adapter sleeve, with felt seals, for grease lubrication

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
 
d1 35  mm   
a 160  mm   
h1 143  mm   
g2 66  mm   
  M10x1  Threaded connector for lubrication
c 12  mm   
D 80  mm   
g4 22  mm   
h 54  mm   
m 140  mm   
s M12   
s 1/2  inch   
m1 2,5  kg  Mass, housing
a x b x l 6x5x145  mm  Felt strips
  2  Quantity, felt strips
  1208..-K  Designation, bearing
  H208  Designation, adapter sleeve
  FE80/2  Designation, locating ring
  1  Quantity, locating ring
  F508-B-L  Designation, housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information