Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

F-804464.ZL-K-C3


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 240  mm   
D 440  mm   
B 160  mm   
D1 351,7  mm   
ds 6,3  mm   
F 285  mm   
ns 15  mm   
ra max 3  mm   
rmin 4  mm   
s 13  mm  Axial displacement facility from central position
m 115  kg  Mass
Cr 2170000  N  Basic dynamic load rating, radial
C0r 4250000  N  Basic static load rating, radial
Cur 490000  N  Fatigue limit load, radial
nG 2600  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information