Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

F-804415.ZL-K-C5


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 170  mm   
D 310  mm   
B 86  mm   
D1 251,3  mm   
ds 4,8  mm   
F 198  mm   
ns 9  mm   
ra max 4  mm   
rmin 5  mm   
s 9,5  mm  Axial displacement facility from central position
m 29,7  kg  Mass
Cr 880000  N  Basic dynamic load rating, radial
C0r 1380000  N  Basic static load rating, radial
Cur 168000  N  Fatigue limit load, radial
nG 3650  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information