Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

F-800481.ZL-K-C5


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 440  mm   
D 720  mm   
B 226  mm   
D1 592  mm   
ds 9,5  mm   
F 492  mm   
ns 23,5  mm   
ra max 5  mm   
rmin 6  mm   
s 25  mm  Axial displacement facility from central position
m 377  kg  Mass
Cr 4450000  N  Basic dynamic load rating, radial
C0r 9500000  N  Basic static load rating, radial
Cur 860000  N  Fatigue limit load, radial
nG 1520  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information