Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

EW3/8


Axial deep groove ball bearings

single direction, separable, flat raceway, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 3/8  inch   
d 9,525  mm   
D 0,813  inch   
D 20,65  mm   
T 0,25  inch   
T 6,35  mm   
m 0,019  lbs  Mass
m 8,77  g  Mass
Ca 310  lbf  Basic dynamic load rating, axial
Ca 1390  N  Basic dynamic load rating, axial
C0a 134  lbf  Basic static load rating, axial
C0a 600  N  Basic static load rating, axial
nG 13000  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information