Schaeffler Product catalogue - medias
(0)

EGF20165-E40-B


Flanged bushes

bushes, maintenance-free, with bronze backing

  
Send to shopping basket
(1) Butt joint
Radial loadAxial load in one directionNot sealedProtected against rustLifetime lubrication, freedom from maintenanceSmall design envelope
(1) ≥ 0,3 mm (0,012 inch)
 
Di 20  mm   
Do 23  mm  Tolerance: +0,055/+0,095
B 16,5  mm  Tolerance: +/-0,25
    Recommended mounting tolerance:
Shaft
f7

Housing bore
H7
Dfl 30  mm  Tolerance: +/-0,5
Fi max 0,7  mm   
Fi min 0,1  mm   
f 0,6  mm  Tolerance: +/-0,4
Rmax 1,5  mm   
Sfl 1,5  mm  Tolerance: +0,05/-0,2
s3 1,5  mm   
m 16,2  g  Mass
Cr 37800  N  Basic dynamic load rating, radial
C0r 67500  N  Basic static load rating, radial
Ca 24600  N  Basic dynamic load rating, axial
C0a 44000  N  Basic static load rating, axial
    Bushes in special sizes available by agreement.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information