Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

EGF25115-E40


Flanged bushes

bushes, maintenance-free, with steel backing

  
Send to shopping basket
(1) Butt joint
Radial loadAxial load in one directionNot sealedLifetime lubrication, freedom from maintenanceSmall design envelope
(1) ≥ 0,3 mm (0,012 inch)
 
Di 25  mm   
Do 28  mm  Tolerance: +0,035/+0,075
B 11,5  mm  Tolerance: +/-0,25
    Recommended mounting tolerance:
Shaft
f7

Housing bore
H7
Dfl 35  mm  Tolerance: +/-0,5
Fi max 0,7  mm   
Fi min 0,1  mm   
f 0,6  mm  Tolerance: +/-0,4
Rmax 1,5  mm   
Sfl 1,5  mm  Tolerance: +0,05/-0,2
s3 1,5  mm   
m 13,5  g  Mass
Cr 29800  N  Basic dynamic load rating, radial
C0r 53100  N  Basic static load rating, radial
Ca 29000  N  Basic dynamic load rating, axial
C0a 51800  N  Basic static load rating, axial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information