Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

EGB5040-E50


Bushes

bushes, low-maintenance, with steel backing and lubrication pockets

  
Send to shopping basket
(1) Lubrication pocket
(2) Butt joint
Radial loadNot sealedGrease lubricationSmall design envelope
 
Di 50  mm   
Do 55  mm   
B 40  mm  Tolerance: +/-0,25
    Recommended mounting tolerance:
Shaft
h8

Housing bore
H7
dL 5  mm   
Fi max 1  mm   
Fi min 0,2  mm   
f 1,8  mm  Tolerance: +/-0,6
m 105  g  Mass
Cr 140000  N  Basic dynamic load rating, radial
C0r 280000  N  Basic static load rating, radial
    Deformation of lubrication hole due to roll rounding is permissible.
    Bushes in special sizes available by agreement.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information