Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

EGB1615-E40


Bushes

bushes, maintenance-free, with steel backing

  
Send to shopping basket
(1) Butt joint
Radial loadNot sealedLifetime lubrication, freedom from maintenanceSmall design envelope
(1) ≥ 0,3 mm (0,012 inch)
 
Di 16  mm   
Do 18  mm   
B 15  mm  Tolerance: +/-0,25
    Recommended mounting tolerance:
Shaft
dw < 5: h6
5 <= dW < 80: f7
80 <= dW: h8

Housing
dG <= 5,5: H6
5,5 < dG: H7
Fi max 0,6  mm   
Fi min 0,1  mm   
f 0,6  mm  Tolerance: +/-0,4
s3 1  mm   
m 5,7  g  Mass
Cr 33600  N  Basic dynamic load rating, radial
C0r 60000  N  Basic static load rating, radial
    Bushes in special sizes available by agreement.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information