Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

E30-XL-KRR-B


Radial insert ball bearings

spherical outer ring, location by eccentric locking collar, R seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 30  mm   
DSP 62  mm   
B1 48,5  mm   
B 36,5  mm   
C 18  mm   
C2 20,7  mm   
D1 52  mm   
d1 40,2  mm   
d3 max 44  mm   
S 18,3  mm   
W 4  mm   
m 0,39  kg  Mass
Cr 20700  N  Basic dynamic load rating, radial
C0r 11300  N  Basic static load rating, radial
Cur 590  N  Fatigue limit load, radial
f0 13,8  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information