Schaeffler Product catalogue - medias
(0)

DTECTX1-S-WIPRO-8CH


Monitoring systems

online systems for frequency-selective vibration monitoring with max. 8 channels

  
Send to shopping basket
 
    Multi-channel condition monitoring system for continuous evaluation of vibration signals, in particular for wind turbines
    Inputs:
8 sensor inputs with ICP standard and one 0,1 Hz high pass filter or DC input with approx. 10 V

2 additional inputs of 0-10 V for process signals
(1 additional channel adjustable as direct input for pulse signals 0-30 V)
    Outputs:
2 switching outputs (relay, 30 V/2 A) for prealarm and main alarm

2 analogue outputs 4-20 mA (0-20 mA adjustable via software)
    Display unit:
LCD display
LED displays on the device (alarm status in red, yellow, green)
    Operator units:
5 keys on front panel for parametrising of device and setting display during operation and alarm reset
    Scope of function:
16 monitoring configurations executable on device
12 frequency settable
Speed tracking of frequency window
Envelope curve detector
    Interfaces:
Ethernet 10/100
RS232
    Temperature range:
-20°C ..+70°C
(when using isolation amplifiers
-20°C .. +60°C)
    Power supply:
115/230 VAC 50/60 Hz 15 W
  260x150x90  mm  Tolerances
    Location: Wall mounting
    Filter:
Envelope curve detector with switchable HP 750 Hz
low pass module
(12 frequency ranges: 5 Hz, 10 Hz, 20 Hz, 50 Hz, 100 Hz, 200 Hz, 500 Hz, 1 kHz, 2 kHz, 5 kHz, 10 kHz, 20 kHz)
    Signal amplification: Autoranging
    A/D converter:
12 bit, sampling rate up to max. 80 kHz
    RAM: ring buffer for diagnostic characteristic values, spectrum and time signal
    FFT: resolution of 2048 lines in the frequency spectrum
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information