Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

BCH208


Drawn cup needle roller bearings with closed end

heavy series to ABMA 18.2 - 1982, inch sizes

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 1 1/4  inch   
Fw 31,75  mm   
D 1,625  inch   
D 41,275  mm   
C 0,5  inch   
C 12,7  mm   
m 0,079  lbs  Mass
m 36  g  Mass
Cr 3700  lbf  Basic dynamic load rating, radial
Cr 16400  N  Basic dynamic load rating, radial
C0r 4700  lbf  Basic static load rating, radial
C0r 21000  N  Basic static load rating, radial
nG 7900  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information