Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

BCH1310


Drawn cup needle roller bearings with closed end

heavy series to ABMA 18.2 - 1982, inch sizes

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 13/16  inch   
Fw 20,638  mm   
D 1,125  inch   
D 28,575  mm   
C 0,625  inch   
C 15,875  mm   
m 0,055  lbs  Mass
m 25  g  Mass
Cr 3600  lbf  Basic dynamic load rating, radial
Cr 16100  N  Basic dynamic load rating, radial
C0r 4750  lbf  Basic static load rating, radial
C0r 21100  N  Basic static load rating, radial
nG 11900  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information