Schaeffler Product catalogue - medias
(0)

B7032-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 160  mm   
D 240  mm   
B 38  mm   
a 65,6  mm   
Da 228  mm  Tolerance: H12
da 174  mm  Tolerance: h12
Etk max 193,4  mm   
Etk min 184,7  mm   
Etk1 max 193,4  mm   
Etk1 min 184,7  mm   
r1 min 2,1  mm   
ra max 2,1  mm   
ra1 max 1  mm   
rmin 2,1  mm   
α 25  °  Contact angle
m 5,01  kg  ≈ Mass
Cr 182000  N  Basic dynamic load rating, radial
C0r 138000  N  Basic static load rating, radial
Cur 10100  N  Fatigue limit load, radial
nG Fett 5000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 7500  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 1715  N  Preload force
FV M 5606  N  Preload force
FV H 11519  N  Preload force
KaE L 4988  N  Lift-off force
KaE M 16807  N  Lift-off force
KaE H 35587  N  Lift-off force
ca L 385  N/µm  Axial rigidity
ca M 601  N/µm  Axial rigidity
ca H 806  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information