Schaeffler Product catalogue - medias
(0)

B7024-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 120  mm   
D 180  mm   
B 28  mm   
a 49  mm   
Da 169  mm  Tolerance: H12
da 131  mm  Tolerance: h12
Etk max 145,1  mm   
Etk min 138,6  mm   
Etk1 max 145,1  mm   
Etk1 min 138,6  mm   
r1 min 2  mm   
ra max 2  mm   
ra1 max 1  mm   
rmin 2  mm   
α 25  °  Contact angle
m 2,07  kg  ≈ Mass
Cr 109000  N  Basic dynamic load rating, radial
C0r 78000  N  Basic static load rating, radial
Cur 6700  N  Fatigue limit load, radial
nG Fett 6700  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 10000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 983  N  Preload force
FV M 3298  N  Preload force
FV H 6830  N  Preload force
KaE L 2860  N  Lift-off force
KaE M 9902  N  Lift-off force
KaE H 21158  N  Lift-off force
ca L 290  N/µm  Axial rigidity
ca M 459  N/µm  Axial rigidity
ca H 618  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information