Schaeffler Product catalogue - medias
(0)

B7021-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 105  mm   
D 160  mm   
B 26  mm   
a 43,9  mm   
Da 150  mm  Tolerance: H12
da 116  mm  Tolerance: h12
Etk max 128,3  mm   
Etk min 123  mm   
Etk1 max 128,3  mm   
Etk1 min 123  mm   
r1 min 2  mm   
ra max 2  mm   
ra1 max 1  mm   
rmin 2  mm   
α 25  °  Contact angle
m 1,6  kg  ≈ Mass
Cr 80000  N  Basic dynamic load rating, radial
C0r 58000  N  Basic static load rating, radial
Cur 5300  N  Fatigue limit load, radial
nG Fett 7500  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 12000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 691  N  Preload force
FV M 2377  N  Preload force
FV H 4959  N  Preload force
KaE L 2010  N  Lift-off force
KaE M 7133  N  Lift-off force
KaE H 15359  N  Lift-off force
ca L 251  N/µm  Axial rigidity
ca M 399  N/µm  Axial rigidity
ca H 539  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information