Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7044-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 220  mm   
D 340  mm   
B 56  mm   
a 65,5  mm   
Da 321  mm  Tolerance: H12
da 239  mm  Tolerance: h12
Etk max 270,1  mm   
Etk min 257,1  mm   
Etk1 max 270,1  mm   
Etk1 min 257,1  mm   
r1 min 3  mm   
ra max 2,5  mm   
ra1 max 1  mm   
rmin 3  mm   
α 15  °  Contact angle
m 15,7  kg  ≈ Mass
Cr 330000  N  Basic dynamic load rating, radial
C0r 310000  N  Basic static load rating, radial
Cur 19500  N  Fatigue limit load, radial
nG Fett 4000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 6000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 1902  N  Preload force
FV M 6047  N  Preload force
FV H 12156  N  Preload force
KaE L 5777  N  Lift-off force
KaE M 19638  N  Lift-off force
KaE H 41892  N  Lift-off force
ca L 210  N/µm  Axial rigidity
ca M 347  N/µm  Axial rigidity
ca H 488  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information